SCPS253C January 2014 – September 2019 TCA5013
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCC | Card supply voltage | VCC = 5 V; ICC ≤ 65 mA | 4.75 | 5 | 5.25 | V | |
VCC = 3 V; ICC ≤ 65 mA | 2.85 | 3 | 3.15 | ||||
VCC = 1.8 V; ICC ≤ 45 mA | 1.71 | 1.8 | 1.89 | ||||
∆VCC/∆ICC | Load transient response | Current pulses I < 100 mA,
t < 400 ns |
VCC = 5 V ; 40 nA.s current spike | 4.65 | 5.35 | V | |
VCC = 3 V ; 17.5 nA.s current spike | 2.76 | 3.24 | V | ||||
VCC = 1.8 V ; 11.1 nA.s current spike | 1.62 | 1.98 | V | ||||
VRIPPLE | Peak to peak ripple voltage | Measured on VCC = 5 V, 3 V, 1.8 V | 90 | mV | |||
ICC | Card supply Current | VCC = 5 V | 65 | mA | |||
VCC = 3 V | 65 | ||||||
VCC = 1.8 V | 45 | ||||||
VDO | Card LDO dropout voltage | ICC = 65 mA | 250 | mV |