SCPS253C January 2014 – September 2019 TCA5013
PRODUCTION DATA.
All the smart card interface pins in the TCA5013 devices are designed with in built IEC61000-4-2 level 4 8kV contact ESD protection. Table 1 shows a list of pins with the 8kV ESD protection. The pins not listed below all have 4kV HBM ESD protection.
PIN | SYMBOL | TYPE | DESCRIPTION |
---|---|---|---|
A1 | PRES | INPUT | User card presence detection |
B1 | C8 | IO | User card auxiliary IO (Open Drain) |
C2 | C4 | IO | User card auxiliary IO (Open Drain) |
D1 | CLKUC | OUTPUT | User card clock |
E2 | IOUC | IO | User card IO |
F1 | RSTUC | OUTPUT | User card RST |
F2 | VCCUC | PWR | User card VCC |
H1 | VCCUC | OUTPUT | SAM3 RST |
H2 | IOS3 | IO | SAM3 IO |
H5 | IOS2 | IO | SAM2 IO |
H8 | IOS1 | IO | SAM1 IO |
H9 | VCCS1 | PWR | SAM1 VCC |
J1 | CLKS3 | OUTPUT | SAM3 CLK |
J2 | VCCS3 | PWR | SAM3 VCC |
J4 | RSTS2 | OUTPUT | SAM2 RST |
J5 | CLKS2 | OUTPUT | SAM2 CLK |
J6 | VCCS2 | PWR | SAM2 VCC |
J8 | RSTS1 | OUTPUT | SAM1 RST |
J9 | CLKS1 | OUTPUT | SAM1 CLK |