SCPS253C January 2014 – September 2019 TCA5013
PRODUCTION DATA.
The I2C address of the TCA5013 can be configured using the A0. The A0 pin shall be connected to VDDI or GND to select one of the addresses, as shown in Table 11. The last bit in the address byte defines the operation (read or write)
A0 | SLAVE ADDRESS | I2C BUS SLAVE ADDRESS | |||||||
---|---|---|---|---|---|---|---|---|---|
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 | ||
GND | 0 | 1 | 1 | 1 | 0 | 0 | 1 | W/R | Write - 72(h), Read – 73(h) |
VDDI | 0 | 1 | 1 | 1 | 1 | 1 | 0 | W/R | Write - 7C(h), Read – 7D(h) |