SCPS253C January 2014 – September 2019 TCA5013
PRODUCTION DATA.
PARAMETER | STANDARD MODE
I2C BUS |
FAST MODE
I2C BUS |
FAST MODE PLUS
(FM+) I2C BUS |
UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||
fscl | I2C clock frequency | 100 | 400 | 1000 | kHz | |||
tsch | I2C clock high time | 4 | 0.6 | 0.26 | μs | |||
tscl | I2C clock low time | 4.7 | 1.3 | 0.5 | μs | |||
tsp | I2C spike time | 50 | 50 | 50 | ns | |||
tsds | I2C serial data setup time | 250 | 100 | 50 | ns | |||
tsdh | I2C serial data hold time | 0 | 0 | 0 | ns | |||
ticr | I2C input rise time | 1000 | 300 | 120 | ns | |||
ticf | I2C input fall time | 300 | 300 | 120 | ns | |||
tocf | I2C output fall time; 10 pF to 400 pF bus | 300 | 300 | 120 | μs | |||
tbuf | I2C bus free time between Stop and Start | 4.7 | 1.3 | 0.5 | μs | |||
tsts | I2C Start or repeater start condition setup time | 4.7 | 0.6 | 0.26 | μs | |||
tsth | I2C Start or repeater start condition hold time | 4 | 0.6 | 0.26 | μs | |||
tsps | I2C Stop condition setup time | 4 | 0.6 | 0.26 | μs |