SCPS253C January 2014 – September 2019 TCA5013
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage range – DC-DC enabled | 2.7 | 5.5 | V |
Supply voltage Range – DC-DC disabled | 5.25 | 5.5 | V | |
VDDI | Interface voltage range | 1.65 | 3.6 | V |
ICC(TOT) | Sum of the currents that can be drawn on all Card VCC pins | 180 | mA | |
TA | Operating temperature range | –40 | 85 | °C |