SCPS234A September 2016 – February 2023 TCA6408A-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCI | Supply voltage for I2C pins | –0.5 | 3.6 | V | ||
VCCP | Supply voltage for P-ports | –0.5 | 3.6 | V | ||
VI | Input voltage(2) | –0.5 | 3.6 | V | ||
VO | Output voltage(2) | –0.5 | 3.6 | V | ||
IIK | Input clamp current | ADDR, RESET, SCL | VI < 0 | ±20 | mA | |
IOK | Output clamp current | INT | VO < 0 | ±20 | mA | |
IIOK | Input/output clamp current | P-port | VO < 0 or VO > VCCP | ±20 | mA | |
SDA | VO < 0 or VO > VCCI | ±20 | ||||
IOL | Continuous output low current | P-port | VO = 0 to VCCP | 50 | mA | |
Continuous output low current | SDA, INT | VO = 0 to VCCI | 25 | |||
IOH | Continuous output high current | P-port | VO = 0 to VCCP | 50 | mA | |
ICC | Continuous current through GND | 200 | mA | |||
Continuous current through VCCP | 160 | |||||
Continuous current through VCCI | 10 | |||||
Tj(MAX) | Maximum junction temperature | 135 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |