SCPS238A
February 2021 – August 2021
TCA9416
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
Timing Requirements
6.7
Switching Characteristics
6.8
Typical Characteristics
7
Parameter Measurement Information
7.1
Voltage Waveforms
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
Architecture
8.3.2
Enable and Disable
8.3.3
Pull up resistors on I/O Lines
8.4
Device Functional Modes
9
Application and Implementation
9.1
Application Information
9.2
Typical Application
9.2.1
Design Requirements
9.2.2
Detailed Design Procedure
9.2.2.1
Startup Considerations with Large Capacitive Load Mismatches
9.2.3
Application Curve
10
Power Supply Recommendations
11
Layout
11.1
Layout Guidelines
11.2
Layout Example
12
Device and Documentation Support
12.1
Receiving Notification of Documentation Updates
12.2
Support Resources
12.3
Trademarks
12.4
Electrostatic Discharge Caution
12.5
Glossary
Package Options
Mechanical Data (Package|Pins)
DDF|8
MPDS569D
DTM|8
MPSS118A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
scps238a_oa
scps238a_pm
1
Features
2-bit bidirectional translator for SDA and SCL lines in I
2
C applications
Provides bidirectional voltage translation with no direction pin
High-impedance output SCL_A, SDA_A, SCL_B, SDA_B pins when OE = 0 V or V
CC
= 0 V
Internal 10-kΩ pull-up resistor on all SDA and SCL pins are enabled based on respective V
CC
voltage
1.08 V to 3.6 V on both A and B ports
V
CC
Isolation feature: If either V
CC
input is at GND, both ports are in the high-impedance state (excluding pull-ups)
No power-supply sequencing required: either V
CCA
or V
CCB
can be ramped first
Low I
off
of 2.5 µA when either V
CCA
or V
CCB
= 0 V
OE input can be tied directly to V
CCA
or controlled by GPIO
Latch-up performance exceeds 100 mA per JESD 78, class II
ESD Protection exceeds JESD 22
2500-V Human-body model (A114-B)
1500-V Charged-device model (C101)