SCPS225E August 2011 – October 2024 TCA9509
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TCA9509MRVHR | X2QFN | RVH | 8 | 5000 | 180.0 | 8.4 | 1.8 | 1.8 | 0.5 | 4.0 | 8.0 | Q1 |
TCA9509RVHR | X2QFN | RVH | 8 | 5000 | 180.0 | 8.4 | 1.8 | 1.8 | 0.5 | 4.0 | 8.0 | Q3 |
TCA9509DGKR | VSSOP | DGK | 8 | 2500 | 330.0 | 12.4 | 5.3 | 3.4 | 1.4 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TCA9509MRVHR | X2QFN | RVH | 8 | 5000 | 183.0 | 183.0 | 20.0 |
TCA9509RVHR | X2QFN | RVH | 8 | 5000 | 202.0 | 201.0 | 28.0 |
TCA9509DGKR | VSSOP | DGK | 8 | 2500 | 364.0 | 364.0 | 27.0 |