4 Revision History
Changes from Revision B (March 2020) to Revision C (January 2021)
- Deleted the Device Comparision Table
Go
- Changed the VCC pin recommended capacitance From: 0.01 μF To: 0.1 μF to
match typical application sectionGo
- Changed HBM ESD from 1500 V to 3500 VGo
- Changed ICC values from 6 mA max to 4.5 mA, and typical improved to 2.5 mAGo
- Changed VOS typical from 50 mV to 60 mVGo
Changes from Revision A (December 2019) to Revision B (March 2020)
- Changed pin 7 From: SDAOUTL To: SDAOUTGo
- Changed text From: "pulled to roughly 160 mV." To: "pulled to roughly 150 mV" in the Bus active sectionGo
- Changed the device number of Figure 11-1 to TCA9511A Go
Changes from Revision * (October 2019) to Revision A (December 2019)
- Changed the device status From: Advanced Information To:
Production data Go