Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TCA9517A Level-Shifting I2C Bus
Repeater
1 Features
- Two-Channel Bidirectional Buffer
- I2C Bus and SMBus Compatible
- Operating Supply Voltage Range of 0.9V to 5.5V on
A-side
- Operating Supply Voltage Range of 2.7V to 5.5V on
B-side
- Voltage-Level Translation From 0.9V - 5.5V to
2.7V - 5.5V
- Footprint and Functional Replacement for PCA9515B
- Active-High Repeater-Enable Input
- Open-Drain I2C I/O
- 5.5V Tolerant I2C and Enable Input
Support Mixed-Mode Signal Operation
- Accommodates Standard Mode and Fast Mode I2C Devices and Multiple Masters
- High-Impedance I2C Pins When Powered-Off
- Latch-Up Performance Exceeds 100mA Per JESD 78,
Class II
- ESD Protection Exceeds JESD 22
- 5500V Human-Body Model (A114-A)
- 200V Machine Model (A115-A)
- 1000V Charged-Device Model (C101)
2 Applications
- Servers
- Routers (Telecom Switching
Equipment)
- Industrial Equipment
- Products with Many I2C
Slaves and/or Long PCB Traces