SCPS197D September 2014 – October 2017 TCA9534
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | A0 | I | Address input. Connect directly to VCC or ground |
2 | A1 | I | Address input. Connect directly to VCC or ground |
3 | A2 | I | Address input. Connect directly to VCC or ground |
4 | P0 | I/O | P-port input-output. Push-pull design structure. At power on, P0 is configured as an input |
5 | P1 | I/O | P-port input-output. Push-pull design structure. At power on, P1 is configured as an input |
6 | P2 | I/O | P-port input-output. Push-pull design structure. At power on, P2 is configured as an input |
7 | P3 | I/O | P-port input-output. Push-pull design structure. At power on, P3 is configured as an input |
8 | GND | — | Ground |
9 | P4 | I/O | P-port input-output. Push-pull design structure. At power on, P4 is configured as an input |
10 | P5 | I/O | P-port input-output. Push-pull design structure. At power on, P5 is configured as an input |
11 | P6 | I/O | P-port input-output. Push-pull design structure. At power on, P6 is configured as an input |
12 | P7 | I/O | P-port input-output. Push-pull design structure. At power on, P7 is configured as an input |
13 | INT | O | Interrupt output. Connect to VCC through a pullup resistor |
14 | SCL | I/O | Serial clock bus. Connect to VCC through a pullup resistor |
15 | SDA | I/O | Serial data bus. Connect to VCC through a pullup resistor |
16 | VCC | — | Supply voltage |