Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TCA9535 Low-Voltage 16-Bit I2C and SMBus Low-Power I/O Expander with Interrupt Output and Configuration Registers
1 Features
- I2C to Parallel port expander
- Wide power supply voltage range of 1.65 V to
5 V - Low standby-current consumption
- Open-drain active-low interrupt output
- 5-V tolerant I/O ports
- 400-kHz Fast I2C bus
- Polarity inversion register
- Address by three hardware address pins for use of
up to eight devices
- Latched outputs with high-current drive
capability for directly driving LEDs
- Latch-up performance exceeds 100 mA per JESD 78,
class II
- ESD protection exceeds JESD 22
- 2000-V Human-Body Model
(A114-A)
- 1000-V Charged-Device
Model (C101)