SCPS201E August 2009 – May 2022 TCA9535
PRODUCTION DATA
The designer must take into consideration the system, to be sure not to violate any of the parameters. Table 8-1 shows some key parameters which must not be violated.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
I2C and Subsystem Voltage (VCC) | 5 V |
Output current rating, P-port sinking (IOL) | 25 mA |
I2C bus clock (SCL) speed | 400 kHz |