SCPS201E August 2009 – May 2022 TCA9535
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VIK | Input diode clamp voltage | II = –18 mA | 1.65 V to 5.5 V | –1.2 | V | ||||
VPORR | Power-on reset voltage, VCC rising | VI = VCC or GND, IO = 0 | 1.2 | 1.5 | V | ||||
VPORF | Power-on reset voltage, VCC falling | VI = VCC or GND, IO = 0 | 0.75 | 1 | V | ||||
VOH | P-port high-level output voltage(2) | IOH = –8 mA | 1.65 V | 1.2 | V | ||||
2.3 V | 1.8 | ||||||||
3 V | 2.6 | ||||||||
4.75 V | 4.1 | ||||||||
IOH = –10 mA | 1.65 V | 1 | |||||||
2.3 V | 1.7 | ||||||||
3 V | 2.5 | ||||||||
4.75 V | 4 | ||||||||
IOL | Low-level output current | SDA | VOL = 0.4 V | 1.65 V to 5.5 V | 3 | mA | |||
P port(3) | VOL = 0.5 V | 1.65 V to 5.5 V | 8 | ||||||
VOL = 0.7 V | 1.65 V to 5.5 V | 10 | |||||||
INT | VOL = 0.4 V | 1.65 V to 5.5 V | 3 | ||||||
II | Input leakage current | SCL, SDA Input leakage | VI = VCC or GND | 1.65 V to 5.5 V | ±1 | μA | |||
A2–A0 Input leakage | VI = VCC or GND | 1.65 V to 5.5 V | ±1 | ||||||
IIH | Input high leakage current | P port | VI = VCC | 1.65 V to 5.5 V | 1 | μA | |||
IIL | Input low leakage current | P port | VI = GND | 1.65 V to 5.5 V | –1 | μA | |||
ICC | Quiescent current | Operating mode | VI = VCC or GND, IO = 0, I/O = inputs, fSCL = 400 kHz, No load | 5.5 V | 22 | 40 | μA | ||
3.6 V | 11 | 30 | |||||||
2.7 V | 8 | 19 | |||||||
1.95 V | 5 | 11 | |||||||
Standby mode | VI = VCC, IO = 0, I/O = inputs, fSCL = 0 kHz, No load | 5.5 V | 1.5 | 3.9 | |||||
3.6 V | 0.9 | 2.2 | |||||||
2.7 V | 0.6 | 1.8 | |||||||
1.95 V | 0.6 | 1.5 | |||||||
VI = GND, IO = 0, I/O = inputs, fSCL = 0 kHz, No load | 5.5 V | 1.5 | 8.7 | ||||||
3.6 V | 0.9 | 4 | |||||||
2.7 V | 0.6 | 3 | |||||||
1.95 V | 0.4 | 2.2 | |||||||
CI | Input capacitance | SCL | VI = VCC or GND | 1.65 V to 5.5 V | 3 | 8 | pF | ||
Cio | Input-output pin capacitance | SDA | VIO = VCC or GND | 1.65 V to 5.5 V | 3 | 9.5 | pF | ||
P port | VIO = VCC or GND | 1.65 V to 5.5 V | 3.7 | 9.5 |