SCPS279 February 2022 TCA9537
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
DGS | NAME | ||
1 | P0 | I/O | P-port input-output. Push-pull design structure. |
2 | P1 | I/O | P-port input-output. Push-pull design structure. |
3 | P2 | I/O | P-port input-output. Push-pull design structure. |
4 | P3 | I/O | P-port input-output. Push-pull design structure. |
5 | GND | — | Ground |
6 | RESET | I | Active low reset input. If unused, connect to VCC through a pull-up resistor |
7 | INT | O | Interrupt open drain output, requires a pull-up resistor. |
8 | SCL | I/O | Serial clock bus. Connect to VCC through a pull-up resistor |
9 | SDA | I/O | Serial data bus. Connect to VCC through a pull-up resistor |
10 | VCC | — | Supply voltage |