SCPS279 February 2022 TCA9537
PRODUCTION DATA
Standard mode | (fSCL = 100 kHz, tr = 1 μs) | |
Fast mode | (fSCL = 400 kHz, tr = 300 ns) | |
Fast mode plus | (fSCL = 1000 kHz, tr = 120 ns) |
VOL = 0.2 x VDPUX , IOL = 2 mA when VDPUX ≤ 2 V | ||
VOL = 0.4 V, IOL = 3 mA when VDPUX > 2 V |