SCPS279 February 2022 TCA9537
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIK | Input diode clamp voltage | II = -18 mA | 1.65 V to 5.5 V | –1.2 | V | |||
VPORR | Power-on reset voltage, VCC rising | VI = VCC or GND, IO = 0 | 1.2 | 1.6 | V | |||
VPORF | Power-on reset voltage, VCC falling | VI = VCC or GND, IO = 0 | 0.75 | 1 | V | |||
VIH | High-level input voltage | SDA,SCL | 1.65 to 5.5 V | 0.7 × VCC | V | |||
VIH | High-level input voltage | P ports, RESET | 1.65 to 5.5 V | 0.7 × VCC | V | |||
VIL | Low-level input voltage | SDA,SCL | 1.65 to 5.5 V | 0.4 × VCC | V | |||
VIL | Low-level input voltage | P ports, RESET | 1.65 to 5.5 V | 0.3 × VCC | V | |||
VOH | P-port high-level output voltage(1) | IOH = -8 mA | 1.65 V | 1.2 | V | |||
2.3 V | 1.8 | |||||||
3 V | 2.6 | |||||||
4.5 V | 4.1 | |||||||
4.75 V | 4.1 | |||||||
IOH = -10 mA | 1.65 V | 1 | ||||||
2.3 V | 1.7 | |||||||
3 V | 2.5 | |||||||
4.5 V | 4 | |||||||
4.75 V | 4 | |||||||
IOL | Low-level output current | SDA | VOL = 0.4 V | 1.65 V to 5.5 V | 20 | mA | ||
P0-P3 | VOL = 0.5 V | 8 | ||||||
VOL = 0.7 V | 10 | |||||||
IOL | Low-level output current | INT | VOL = 0.4 V | 1.65 V to 5.5 V | 4 | mA | ||
II | Input leakage current | P ports | VI = VCC | 1.65 V to 5.5 V | 0 | ±1 | µA | |
VI = 5.5 V ( TA ≤ 105 ℃) | 0 V | 0 | ±1 | |||||
VI = 5.5 V | 0 V | 0 | ±2 | |||||
VI = GND | 1.65 V to 5.5 V | 0 | ±1 | |||||
II | Input leakage current | SCL, SDA input leakage | VI = VCC or GND | 1.65 V to 5.5 V | 0 | ±1 | µA | |
II | Input leakage current | RESET input leakage | VI = VCC | 1.65 V to 5.5 V | 0 | ±1 | µA | |
VI = GND | 0 | ±1 | ||||||
ICC | Quiescent current | Operating mode | VI = VCC, I/O = inputs, fSCL = 400 kHz, tr = tf = 300 ns | 5.5 V | 22 | 40 | µA | |
3.6 V | 11 | 20 | ||||||
2.7 V | 8 | 10 | ||||||
1.95 V | 5 | 8 | ||||||
ICC | Quiescent current | Operating mode | VI = VCC , I/O = inputs, fSCL = 1 MHz, tr = tf = 120 ns | 5.5 V | 100 | µA | ||
3.6 V | 40 | |||||||
2.7 V | 25 | |||||||
1.95 V | 15 | |||||||
ICC | Quiescent current | Standby mode | VI = VCC, IO = 0, I/0 = inputs, fSCL = 0 kHz | 5.5 V | 1.5 | 3.9 | µA | |
3.6 V | 0.9 | 2.2 | ||||||
2.7 V | 0.6 | 1.8 | ||||||
1.95 V | 0.6 | 1.5 | ||||||
CI | Input pin capacitance | SCL | VI = VCC or GND | 1.65 V to 5.5 V | 4 | 5 | pF | |
CIO | Input-output pin capacitance | SDA | VIO = VCC or GND | 1.65 V to 5.5 V | 7 | 10 | pF | |
P port | VIO = VCC or GND | 1.65 V to 5.5 V | 7 | 10 |