SCPS206B March 2014 – November 2019 TCA9543A
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NO. | NAME | |
1 | A0 | Address input 0. Connect directly to VCC or ground. |
2 | A1 | Address input 1. Connect directly to VCC or ground. |
3 | RESET | Active-low reset input. Connect to VCC or VDPUM(1) through a pull-up resistor, if not used. |
4 | INT0 | Active-low interrupt input 0. Connect to VDPU0(1) through a pull-up resistor. |
5 | SD0 | Serial data 0. Connect to VDPU0(1) through a pull-up resistor. |
6 | SC0 | Serial clock 0. Connect to VDPU0(1) through a pull-up resistor. |
7 | GND | Ground |
8 | INT1 | Active-low interrupt input 1. Connect to VDPU1(1) through a pull-up resistor. |
9 | SD1 | Serial data 1. Connect to VDPU1(1) through a pull-up resistor. |
10 | SC1 | Serial clock 1. Connect to VDPU1(1) through a pull-up resistor. |
11 | INT | Active-low interrupt output. Connect to VDPUM(1) through a pull-up resistor. |
12 | SCL | Serial clock line. Connect to VDPUM(1) through a pull-up resistor. |
13 | SDA | Serial data line. Connect to VDPUM(1) through a pull-up resistor. |
14 | VCC | Supply power |