SCPS206B March 2014 – November 2019 TCA9543A
PRODUCTION DATA.
The RESET input can be used to recover the TCA9543A from a bus-fault condition. The registers and the I2C state machine within this device initialize to their default states if this signal is asserted low for a minimum of tWL. Both channels also are deselected in this case. RESET must be connected to VCC through a pull-up resistor.