SCPS209C May 2014 – November 2019 TCA9544A
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
A0 | 1 | Address input 0. Connect directly to VCC or ground. |
A1 | 2 | Address input 1. Connect directly to VCC or ground. |
A2 | 3 | Address input 2. Connect directly to VCC or ground. |
INT0 | 4 | Active-low interrupt input 0. Connect to VDPU0(1) through a pull-up resistor. |
SD0 | 5 | Serial data 0. Connect to VDPU0(1) through a pull-up resistor. |
SC0 | 6 | Serial clock 0. Connect to VDPU0(1) through a pull-up resistor. |
INT1 | 7 | Active-low interrupt input 1. Connect to VDPU1(1) through a pull-up resistor. |
SD1 | 8 | Serial data 1. Connect to VDPU1(1) through a pull-up resistor. |
SC1 | 9 | Serial clock 1. Connect to VDPU1(1) through a pull-up resistor. |
GND | 10 | Ground |
INT2 | 11 | Active-low interrupt input 2. Connect to VDPU2(1) through a pull-up resistor. |
SD2 | 12 | Serial data 2. Connect to VDPU2(1) through a pull-up resistor. |
SC2 | 13 | Serial clock 2. Connect to VDPU2(1) through a pull-up resistor. |
INT3 | 14 | Active-low interrupt input 3. Connect to VDPU3(1) through a pull-up resistor. |
SD3 | 15 | Serial data 3. Connect to VDPU3(1) through a pull-up resistor. |
SC3 | 16 | Serial clock 3. Connect to VDPU3(1) through a pull-up resistor. |
INT | 17 | Active-low interrupt output. Connect to VDPUM(1) through a pull-up resistor. |
SCL | 18 | Serial clock line. Connect to VDPUM(1) through a pull-up resistor. |
SDA | 19 | Serial data line. Connect to VDPUM(1) through a pull-up resistor. |
VCC | 20 | Supply power |