SCPS200E July 2009 – April 2019 TCA9555
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tiv | Interrupt valid time | P port | INT | 4 | μs | |
tir | Interrupt reset delay time | SCL | INT | 4 | μs | |
tpv | Output data valid; For VCC = 2.3 V–5.5 V | SCL | P port | 200 | ns | |
Output data valid; For VCC = 1.65 V–2.3 V | 300 | ns | ||||
tps | Input data setup time | P port | SCL | 150 | ns | |
tph | Input data hold time | P port | SCL | 1 | μs |