9 Revision History
Changes from Revision B (December 2018) to Revision C (January 2024)
- Changed all instances of legacy terminology to controller and target where mentionedGo
- Changed the Device Information table to Package Information tableGo
- Changed isolate to separate in the Description
Go
- Deleted "or greater bus capacitance"Go
- Added internal pull-up resistor information on EN pinGo
- Changed abs max voltages from 7V to 6.5VGo
- Changed the Thermal Information for 8 DGKGo
- Changed VIK MAX value of -1.2V to a MIN valueGo
- Changed TPLH (B to A) by removing typical value.Go
- Changed TPLH (A to B) for VCCB ≤ 3V by changing min value from 59ns to 50ns and removing typical valueGo
- Changed TPLH (A to B) for VCCB > 3V by removing typical valueGo
- Changed TPHL (B to A) by changing min value from 69ns to 32ns and removing typical valueGo
- Changed TPHL (A to B) by changing min value from 68ns to 28ns and removing typical valueGo
- Changed TTHL (B side) by changing max value from 13.8ns to 32ns and removing typical valueGo
- Changed TTHL (B side) by changing max value from 11.3ns to 40ns and removing typical valueGo
- Changed 0.3VCCA to: 30% of VCCA
in the Overview
Go
- Changed A side falling below 0.7VCCA to: A side falling below 30% of VCCA
Go
- Changed goes below 0.7VCCB to: goes below 0.4V
Go
- Changed "70mV or more below the output low level" to: goes below
VIL
Go
- Changed 0.3VCCA to: 30% of VCCA
in the Low to High Transition Characteristics
Go
- Changed "accelerator thresholds are below 30% of VCCB"
to: "overshoot is more than accelerator thresholds"Go
- Deleted Since the A-side does not have a static offset low voltage, no pedestal
is seen on the A-side as shown in Bus A (0.8V to 5.5V Bus)
Waveform
Go
- Changed 0.7VCCA to 30% of VCCA
in the High-to-Low Transition Characteristics
Go
- Changed isolate a badly
behaved to separate a misbehaving in the Device Functional
Modes
Go
- Changed 0.7VCCA to 30% of VCCA
in the Application Information
Go
- Changed falls below 0.45V to: falls below 0.4V
Go
- Changed (0.45V) to: (0.4V) in the Pullup Resistor Sizing
Go
Changes from Revision A (July 2014) to Revision B (December 2018)
- Changed the appearance of the DGK pin out image Go
- Deleted VCCA < VCCB from the Design Requirements listGo
Changes from Revision * (June 2013) to Revision A (July 2014)
- Deleted " Powered-Off High-Impedance I2C Pins" from Features listGo
- Added Applications. Go
- Added Typical Characteristics section. Go
- Added Application and Implementation section. Go
- Added Power Supply Recommendations section. Go