SCPS259E December 2014 – October 2024 TCA9617B
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TCA9617BDGKR | VSSOP | DGK | 8 | 2500 | 330 | 12.4 | 5.3 | 3.4 | 1.4 | 8 | 12 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TCA9617BDGKR | VSSOP | DGK | 8 | 2500 | 364 | 364 | 27 |