SCPS267B March 2017 – February 2020 TCA9803
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OUTPUT CHARACTERISTICS | |||||||
VOL | Low-level output voltage | SDAA, SCLA | IOL = 6 mA, VILB = 0 V | 0.04 | 0.13 | V | |
SDAB, SCLB | VIA = 0 V | 0.22 | 0.26 | ||||
IEXT-I(2) | Allowed input leakage current of ICS | SDAB, SCLB | 0 | 100 | µA | ||
IEXT-O(2) | Allowed output leakage current of ICS | SDAB, SCLB | 0 | 200 | µA | ||
ICS | Current source value | 3.3 | mA | ||||
Current source tolerance | –25 | 25 | % | ||||
INPUT CHARACTERISTICS | |||||||
REN | Enable pin pull-up | 150 | 250 | 450 | kΩ | ||
VIH | High-level input voltage | SDAA, SCLA | 0.7 × VCCA | VCCA | V | ||
SDAB, SCLB(5) | 0.7 × VCCB | VCCB | |||||
EN | 0.7 × VCCA | VCCA | |||||
VIL | Low-level input voltage | SDAA, SCLA | 0 | 0.3 × VCCA | V | ||
SDAB, SCLB(3)(5) | 0 | 0.3 × VCCB | |||||
EN | 0 | 0.3 × VCCA | |||||
IILC | Low-level input current contention | SDAB, SCLB(3) | 1000 | µA | |||
RILC | Low-level allowed pull-down resistance | SDAB, SCLB(5) | 150 | Ω | |||
CBUS | Bus capacitance limit | SDAB, SCLB(4) | 0 | 400 | pF | ||
DC CHARACTERISTICS | |||||||
UVLO | Under-voltage lock out | VCCA | VCCA rising and falling; VCCB = 1.65 or 3.6 V | 0.3 | 0.55 | 0.8 | V |
VCCB | VCCB rising; VCCA = 0.8 or 3.6 V | 1.3 | 1.51 | 1.6 | |||
VCCB falling; VCCA = 0.8 or 3.6 V | 1.2 | 1.4 | 1.6 | ||||
ICCA | Quiescent supply current for VCCA | SDAA = SCLA = VCCA or GND, SDAB = SCLB = open, EN = VCCA | VCCA = 0.8 V | 0.1 | 7 | µA | |
VCCA = 1.8 V | 0.1 | 8 | |||||
VCCA = 2.5 V | 0.2 | 9 | |||||
VCCA = 3.6 V | 0.2 | 12 | |||||
ICCB | Quiescent supply current for VCCB | Both channels high, SDAA = SCLA = pulled up to VCCA, SDAB = SCLB = open, EN = VCCA | VCCB = 1.8 V | 44 | 75 | µA | |
VCCB = 2.5 V | 47 | 80 | |||||
VCCB = 3.6 V | 52 | 90 | |||||
Both channels low, SDAA = SCLA = GND. SDAB = SCLB = open, EN = VCCA | VCCB = 1.8 V | 6.4 | 7.7 | mA | |||
VCCB = 2.5 V | 6.5 | 7.8 | |||||
VCCB = 3.6 V | 6.7 | 7.9 | |||||
ICCA + ICCB | Total quiescent supply current | VCCA = VCCB = 1.8 V, SDAA/SCLA = VCCA, SDAB/SCLB = VCCB | 45 | µA | |||
II | Input leakage current | SDAA, SCLA | VI = VCCA, EN = GND | ±10 | µA | ||
VI = GND, EN = GND | ±10 | ||||||
SDAB, SCLB | VCCB = 0 V, VI = 3.6 V | ±10 | |||||
CIO | I/O Capacitance | SDAA, SCLA | VI = 0 V or 3.3 V, f = 1 MHz | 2 | 10 | pF | |
SDAB, SCLB | VCCB = GND, VI = 0 V, f = 1 MHz | 8 |