SCPS277B November 2022 – November 2023 TCAL6408
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
I2C input voltage (VCCI) | 1.8 V |
P-port input/output voltage (VCCP) |
3.6 V |
Output current rating, P-port sinking (IOL) | 25 mA |
Output current rating, P-port sourcing (IOH) | 10 mA |
I2C bus clock (SCL) speed |
1 MHz |