SCPS277B November 2022 – November 2023 TCAL6408
PRODUCTION DATA
The address of the TCAL6408 is shown in Figure 7-7.
ADDR | I2C BUS RESPONDER ADDRESS |
---|---|
L | 32 (decimal), 20 (hexadecimal) |
H | 33 (decimal), 21 (hexadecimal) |
The last bit of the responder address defines the operation (read or write) to be performed. A high (1) selects a read operation, while a low (0) selects a write operation.