SCPS277B November 2022 – November 2023 TCAL6408
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCI, VCCP | Supply voltage | –0.5 | 4 | V | ||
VI | Input voltage(2) | –0.5 | 4 | V | ||
VO | Output voltage(2) | –0.5 | 4 | V | ||
IIK | Input clamp current | VI < 0 | –20 | mA | ||
IOK | Output clamp current | VO < 0 | –20 | mA | ||
IIOK | Input-output clamp current | P port | VO < 0 or VO > VCCP | ±20 | mA | |
SDA | VO < 0 or VO > VCCI | ±20 | ||||
IOL | Continuous output low current | P port | VO = 0 to VCCP | 50 | mA | |
SDA | VO = 0 to VCCI | 25 | ||||
IOH | Continuous output high current | P port | VO = 0 to VCCP | –50 | mA | |
ICC | Continuous current through GND | –200 | mA | |||
ICC | Continuous current through VCCP | 160 | mA | |||
Continuous current through VCCI | 10 | |||||
TJ | Junction temperature | 130 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |