SCPS280A November 2022 – November 2023 TCAL9538
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | TSSOP (PW) |
QFN (RSV) |
X2QFN (DTU) |
||
A0 | 1 | 15 | A2 | I | Address input. Connect directly to VCC or ground |
A1 | 2 | 16 | B2 | I | Address input. Connect directly to VCC or ground |
GND | 8 | 6 | D2 | – | Ground |
INT | 13 | 11 | B4 | O | Interrupt output. Connect to VCC through a pull-up resistor |
P0 | 4 | 2 | B1 | I/O | P-port input/output (push-pull design structure). At power on, P0 is configured as an input |
P1 | 5 | 3 | C2 | I/O | P-port input/output (push-pull design structure). At power on, P1 is configured as an input |
P2 | 6 | 4 | C1 | I/O | P-port input/output (push-pull design structure). At power on, P2 is configured as an input |
P3 | 7 | 5 | D1 | I/O | P-port input/output (push-pull design structure). At power on, P3 is configured as an input |
P4 | 9 | 7 | D3 | I/O | P-port input/output (push-pull design structure). At power on, P4 is configured as an input |
P5 | 10 | 8 | D4 | I/O | P-port input/output (push-pull design structure). At power on, P5 is configured as an input |
P6 | 11 | 9 | C4 | I/O | P-port input/output (push-pull design structure). At power on, P6 is configured as an input |
P7 | 12 | 10 | C3 | I/O | P-port input/output (push-pull design structure). At power on, P7 is configured as an input |
RESET | 3 | 1 | A1 | I | Active-low reset input. Connect to VCC through a pull-up resistor, if no active connection is used |
SCL | 14 | 12 | A4 | I | Serial clock bus. Connect to VCC through a pull-up resistor |
SDA | 15 | 13 | B3 | I/O | Serial data bus. Connect to VCC through a pull-up resistor |
VCC | 16 | 14 | A3 | – | Supply voltage |