SCPS280A November 2022 – November 2023 TCAL9538
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Applications of the TCAL9538 use this device connected as a target to an I2C controller (processor), and the I2C bus may contain any number of other target devices. The TCAL9538 is in a remote location from the controller, placed close to the GPIOs to which the controller needs to monitor or control.