SCPS280A November 2022 – November 2023 TCAL9538
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The address of the TCAL9538 is shown in Figure 7-7.
Inputs | I2C BUS TARGET ADDRESS | |
A1 | A0 | |
L | L | 112 (decimal), 70 (hexadecimal) |
L | H | 113 (decimal), 71 (hexadecimal) |
H | L | 114 (decimal), 72 (hexadecimal) |
H | H | 115 (decimal), 73 (hexadecimal) |
The last bit of the target address defines the operation (read or write) to be performed. A high (1) selects a read operation, while a low (0) selects a write operation.