SCPS280A November 2022 – November 2023 TCAL9538
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 1.08 | 3.6 | V | |
VIH | High-level input voltage | All Pins | 0.7 * VCC | 3.6 | V |
VIL | Low-level input voltage | All Pins | -0.5 | 0.3 * VCC | V |
IOH | High-level output current | P0-P7 | –10 | mA | |
IOH (Total of all ports) | High-level output current | P0-P7 | –160 | mA | |
IOL | Low-level output current (VOL ≤ 0.3 V) | P0-P7 | 25 | mA | |
IOL (Total of all ports) | Low-level output current (VOL ≤ 0.3 V) | P0-P7 | 160 | mA | |
TA | Ambient temperature | –40 | 125 | °C | |
TJ | Junction temperature | 125 | °C |