SCPS280A November 2022 – November 2023 TCAL9538
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIK | Input diode clamp voltage | II = –18 mA | 1.08 V to 3.6 V | –1.2 | V | |||
VPORR | Power-on reset voltage, VCC rising | VI = VCC or GND, IO = 0 | 0.85 | 1.0 | V | |||
VPORF | Power-on reset voltage, VCC falling | VI = VCC or GND, IO = 0 | 0.6 | 0.75 | V | |||
VOH | P-port high-level output voltage(1) | IOH = –8 mA; CC-XX = 11b | 1.08 V | 0.8 | V | |||
1.65 V | 1.4 | |||||||
2.3 V | 2.1 | |||||||
3 V | 2.8 | |||||||
IOH = –2.5 mA & CC-XX = 00b; IOH = –5 mA & CC-XX = 01b; IOH = –7.5 mA & CC-XX = 10b; IOH = –10 mA & CC-XX = 11b; |
1.08 V | 0.75 | ||||||
1.65 V | 1.4 | |||||||
2.3 V | 2.1 | |||||||
3 V | 2.8 | |||||||
VOL | Low-level output voltage | P ports | IOL = 8 mA; CC-XX = 11b | 1.08 V | 0.2 | V | ||
1.65 V | 0.15 | |||||||
2.3 V | 0.1 | |||||||
3.0 V | 0.1 | |||||||
P ports | IOL = 2.5 mA and CC-XX = 00b; IOL = 5 mA and CC-XX = 01b; IOL = 7.5 mA and CC-XX = 10b; IOL = 10 mA and CC-XX = 11b; |
1.08 V | 0.25 | V | ||||
1.65 V | 0.15 | |||||||
2.3 V | 0.1 | |||||||
3.0 V | 0.1 | |||||||
IOL | Low-level output current | SDA | VOL = 0.4 V | 1.08 V to 3.6 V | 20 | mA | ||
INT | VOL = 0.4 V | 4 | ||||||
II | Input leakage current | P ports | VI = VCC or GND | 1.08 V to 3.6 V | ±1 | µA | ||
VI = 3.6 V | 0 V | ±1 | ||||||
II | Input leakage current | SCL, SDA, RESET | VI = VCC or GND | 1.08 V to 3.6 V | ±1 | |||
II | Input leakage current | VI = VCC or GND | 1.08 V to 3.6 V | ±1 | µA | |||
ICC | Quiescent current | Operating mode (400 kHz) |
SDA, RESET =VCC, P ports, ADDR = VCC or GND, I/O = inputs, fSCL = 400 kHz, –40°C < TA ≤ 85°C |
3.6 V | 11 | 15 | µA | |
2.7 V | 8 | 11 | ||||||
1.95 V | 5 | 8 | ||||||
1.32 V | 2 | 6 | ||||||
SDA, RESET =VCC, P ports, ADDR = VCC or GND, I/O = inputs, fSCL = 400 kHz, 85°C < TA ≤ 125°C |
3.6 V | 7 | 24 | µA | ||||
2.7 V | 5 | 18 | ||||||
1.95 V | 4 | 14 | ||||||
1.32 V | 2 | 11 | ||||||
Operating mode (1 MHz) |
SDA, RESET = VCC, P ports, ADDR = VCC or GND, I/O = inputs, fSCL = 1 MHz, –40°C < TA ≤ 85°C |
3.6 V | 34 | µA | ||||
2.7 V | 24 | |||||||
1.95 V | 18 | |||||||
1.32 V | 12 | |||||||
SDA, RESET = VCC, P ports, ADDR = VCC or GND, I/O = inputs, fSCL = 1 MHz, 85°C < TA ≤ 125°C |
3.6 V | 42 | µA | |||||
2.7 V | 30 | |||||||
1.95 V | 22 | |||||||
1.32 V | 16 | |||||||
Standby mode | SCL, SDA, RESET = VCC, P port, ADDR = VCC or GND, I/O = inputs, IO = 0, fSCL = 0 kHz, -40 °C < TA ≤ 85 °C |
3.6 V | 1 | 3 | µA | |||
2.7 V | 0.8 | 2.0 | ||||||
1.95 V | 0.6 | 1.6 | ||||||
1.32 V | 0.6 | 1.4 | ||||||
SCL, SDA, RESET = VCC. P port, ADDR = VCC or GND, I/O = inputs, IO = 0, fSCL = 0 kHz, 85 °C < TA ≤ 125 °C |
3.6 V | 14 | µA | |||||
2.7 V | 10 | |||||||
1.95 V | 8 | |||||||
1.32 V | 6 | |||||||
Rpu(int) | internal pull-up resistance | P port | 70 | 100 | 140 | kΩ | ||
Rpd(int) | internal pull-down resistance | |||||||
CI | Input pin capacitance | SCL | VI = VCC or GND | 1.08 V to 3.6 V | 2.5 | 5 | pF | |
CIO | Input-output pin capacitance | SDA | VIO = VCC or GND | 1.08 V to 3.6 V | 6 | 8 | pF | |
P port | VIO = VCC or GND | 1.08 V to 3.6 V | 6 | 8.5 |