SCPS280A November 2022 – November 2023 TCAL9538
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tiv | Interrupt valid time | P port | INT | 1 | µs | ||
tir | Interrupt reset delay time | SCL | INT | 1 | µs | ||
tpv | Output data valid time | SCL | P port | 400 | ns | ||
tps | Input data setup time | P port | SCL | 0 | ns | ||
tph | Input data hold time | P port | SCL | 300 | ns |