SLLSES7D March 2016 – October 2021 TCAN1042H , TCAN1042HG , TCAN1042HGV , TCAN1042HV
PRODUCTION DATA
DEVICE NUMBER |
BUS FAULT PROTECTION | 5-Mbps FLEXIBLE DATA RATE | 3-V LEVEL SHIFTER INTEGRATED | PIN 8 MODE SELECTION |
---|---|---|---|---|
TCAN1042 (Base) | ±58 V | Low Power Standby Mode with Remote Wake | ||
TCAN1042G | ±58 V | X | ||
TCAN1042GV | ±58 V | X | X | |
TCAN1042V | ±58 V | X | ||
TCAN1042H | ±70 V | |||
TCAN1042HG | ±70 V | X | ||
TCAN1042HGV | ±70 V | X | X | |
TCAN1042HV | ±70 V | X |