11 Revision History
Changes from Revision F (November 2023) to Revision G (December 2024)
- Changed the last paragraph of the CAN Bus Failure Fault Flag
sectionGo
Changes from Revision E (January 2021) to Revision F (November 2023)
- Changed the Device Information table to the Packaging
Information tableGo
- Deleted the Description (continued) sectionGo
- Changed the last sentence of the CAN Bus Failure Fault Flag sectionGo
Changes from Revision D (July 2019) to Revision E (January 2021)
- Added Functional Safety to the Features listGo
Changes from Revision C (October 2018) to Revision D (July 2019)
- Changed the second sentence in the CAN Bus Dominant Fault
sectionGo
- Changed the D0014A mechanical pages Go
Changes from Revision B (May 2018) to Revision C (October 2018)
- Updated ICC dominant with bus fault Go
- Added footnote for IIH and IIL
Go
- Changed the Under-Voltage call out in Figure 8-4
Go
- Added sentence: "This minimizes the current flowing into the WAKE pin..." to the last paragraph in Local Wake Up (LWU) via WAKE Input Terminal
Go
Changes from Revision A (December 2017) to Revision B (May 2018)
- Updated note 1 to: AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-01 specification.Go
- Added Note 2 To ESD Specification TableGo
- Updated IEC 61000-4-2 Unpowered Contact Dicharge to ±15kV Go
- Changed Max tWK_FILTER to 1.8µsGo
Changes from Revision * (November 2017) to Revision A (December 2017)
- Changed status from Advance Information to Production Data
Go