SLLSFD1E January 2021 – March 2023 TCAN1043A-Q1
PRODUCTION DATA
In CAN off mode, the CAN transceiver is switched off and the CAN bus lines are truly floating. In this mode, the device presents no load to the CAN bus while preventing reverse currents from flowing into the device if the battery or ground connection is lost.
The CAN off state is entered if:
The CAN transceiver switches between the CAN off state and CAN autonomous inactive mode if: