SLLSFD1E January 2021 – March 2023 TCAN1043A-Q1
PRODUCTION DATA
This is an internal and external flag that can be set in standby, go-to-sleep, or sleep mode. This flag is set when either a valid local wake-up (LWU) request occurs, or a valid remote wake request occurs, or on power up on VSUP. The setting of this flag clears the tUV timer for the UVCC or UVIO fault detection. This flag is cleared upon entering normal mode or during an undervoltage event on VCC or VIO.