SLLSEV0G November 2017 – December 2024 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TCAN1043xx-Q1 device is designed to operate with a main VCC input voltage supply range between 4.5V and 5.5V. The device also has an IO level shifting supply input, VIO , designed for a range between 2.8V and 5.5V. For reliable operation at all data rates and supply voltages, each supply can be decoupled with a 100nF ceramic capacitor located as close to the supply pins as possible. Helping to reduce the supply voltage ripple present on the outputs of switched-mode power supplies, and also helps to compensate for the resistance and inductance of the PCB power planes.