SLLSFV8 July 2024 TCAN1043N-Q1
ADVANCE INFORMATION
nFAULT is a logic-level output signal, referenced to VIO, from the TCAN1043N-Q1 to a CAN FD controller. The nFAULT output is driven to the VIO level as logic-high output.
The nFAULT output is used to transmit the TCAN1043N-Q1 status indicator flags to the CAN FD controller. Please see Table 7-1 for the specific fault scenarios that are indicated externally via the nFAULT pin.