SLLSFJ3D August 2023 – October 2024 TCAN1044A-Q1
PRODUCTION DATA
The TCAN1044AV-Q1 CAN transceiver is typically used in applications with a host controller or FPGA that includes the link layer portion of the CAN protocol. A 1.8V, 2.5V, or 3.3V application is shown in Figure 9-4. The bus termination is shown for illustrative purposes.