SLLSFN9 October 2021 TCAN1044AEV-Q1
PRODUCTION DATA
The TCAN1044AEV-Q1 is a high-speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.
The transceiver has a certified electromagnetic compatibility (EMC) operation making it a suitable choice for classical CAN and CAN FD networks up to 5 megabits per second (Mbps). Up to 8 Mbps operation in simpler networks is possible with these devices. The device includes internal logic level translation via the VIO pin to allow for interfacing the transceiver I/O's directly to 1.8-V, 2.5-V, 3.3-V, or 5-V logic levels. The transceiver supports a low-power standby mode and wake over CAN which is compliant to the ISO 11898-2:2016 defined wake-up pattern (WUP).
The transceiver also includes thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply undervoltage detection, and ±58-V bus fault protection. The device has defined fail-safe behavior in supply undervoltage or floating pin scenarios.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TCAN1044AEV-Q1 | SOIC (D) | 4.90 mm x 3.91 mm |
SOT-23 (DDF) | 2.90 mm x 1.60 mm |