SLLSFG2 December 2019 – December 2019 TCAN1044V
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Average power dissipation
Normal mode |
VCC = 5 V, VIO = 1.8 V, TJ= 27°C, RL = 60Ω, TXD input = 250 kHz 50% duty cycle squarewave, CL_RXD = 15 pF | 110 | mW | ||
| VCC = 5 V, VIO = 3.3 V, TJ= 27°C, RL = 60Ω, TXD input = 250 kHz 50% duty cycle squarewave, CL_RXD = 15 pF | 110 | mW | ||||
| VCC = 5 V, VIO = 5 V, TJ= 27°C, RL = 60Ω, TXD input = 250 kHz 50% duty cycle squarewave, CL_RXD = 15 pF | 110 | mW | ||||
| VCC = 5.5 V, VIO = 1.8 V, TA= 125°C, RL = 60Ω, TXD input = 2.5 MHz 50% duty cycle squarewave, CL_RXD = 15 pF | 120 | mW | ||||
| VCC = 5.5 V, VIO = 3.3 V, TA= 125°C, RL = 60Ω, TXD input = 2.5 MHz 50% duty cycle squarewave, CL_RXD = 15 pF | 120 | mW | ||||
| TTSD | Thermal shutdown temperature | 192 | °C | |||
| TTSD_HYS | Thermal shutdown hysteresis | 10 | ||||