SLLSFG2 December 2019 – December 2019 TCAN1044V
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Driver Electrical Characteristics | |||||||
| VO(DOM) | Dominant output voltage normal mode | CANH | See Figure 6 and Figure 13, TXD = 0 V, STB = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open, RCM = open | 2.75 | 4.5 | V | |
| CANL | 0.5 | 2.25 | V | ||||
| VO(REC) | Recessive output voltage normal mode | CANH and CANL | See Figure 6 and Figure 13, TXD = VIO, STB = 0 V, RL = open (no load), RCM = open | 2 | 0.5 VCC | 3 | V |
| VSYM | Driver symmetry
(VO(CANH) + VO(CANL))/VCC |
See Figure 6 and Figure 17, STB = 0 V, RL = 60 Ω, CSPLIT = 4.7 nF, CL = open, RCM = open, TXD = 250 kHz, 1 MHz, 2.5 MHz | 0.9 | 1.1 | V/V | ||
| VSYM_DC | DC output symmetry
(VCC - VO(CANH) - VO(CANL)) |
See Figure 6 and Figure 13, STB = 0 V, RL = 60 Ω, CL = open | –400 | 400 | mV | ||
| VOD(DOM) | Differential output voltage normal mode
Dominant |
CANH - CANL | See Figure 6 and Figure 13, TXD = 0 V, STB = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open | 1.5 | 3 | V | |
| See Figure 6 and Figure 13, TXD = 0 V, STB = 0 V, 45 Ω ≤ RL ≤ 70 Ω, CL = open | 1.4 | 3.3 | V | ||||
| See Figure 6 and Figure 13, TXD = 0 V, STB = 0 V, RL = 2240 Ω, CL = open | 1.5 | 5 | V | ||||
| VOD(REC) | Differential output voltage normal mode
Recessive |
CANH - CANL | See Figure 6 and Figure 13, TXD = VIO, STB = 0 V, RL = 60 Ω, CL = open | –120 | 12 | mV | |
| See Figure 6 and Figure 13, TXD = VIO, STB = 0 V, RL = open, CL = open | –50 | 50 | mV | ||||
| VO(STB) | Bus output voltage standby mode | CANH | See Figure 6 and Figure 13, STB = VIO, RL = open (no load), RCM = open | -0.1 | 0.1 | V | |
| CANL | -0.1 | 0.1 | V | ||||
| CANH - CANL | -0.2 | 0.2 | V | ||||
| IOS(SS_DOM) | Short-circuit steady-state output current, dominant, normal mode | See Figure 11 and Figure 13, STB = 0 V, V(CANH) = -15 V to 40 V, CANL = open, TXD = 0 V | –115 | mA | |||
| See Figure 11 and Figure 13, STB = 0 V, V(CAN_L) = -15 V to 40 V, CANH = open, TXD = 0 V | 115 | mA | |||||
| IOS(SS_REC) | Short-circuit steady-state output current, recessive, normal mode | See Figure 11 and Figure 13, STB = 0 V, –27 V ≤ VBUS ≤ 32 V,
Where VBUS = CANH = CANL, TXD = VIO |
–6 | 6 | mA | ||
| Receiver Electrical Characteristics | |||||||
| VIT | Input threshold voltage normal mode | See Figure 7, Table 10, and Table 15(5)
STB = 0 V, -12 V ≤ VCM ≤ 12 V |
500 | 900 | mV | ||
| VIT(STB) | Input threshold standby mode | See Figure 7, Table 10, and Table 15
STB = VIO, -12 V ≤ VCM ≤ 12 V |
400 | 1150 | mV | ||
| VDOM | Normal mode dominant state differential input voltage range | See Figure 7, Table 10, and Table 15(5)
STB = 0 V, -12 V ≤ VCM ≤ 12 V |
0.9 | 9 | V | ||
| VREC | Normal mode recessive state differential input voltage range | See Figure 7, Table 10, and Table 15(5)
STB = 0 V, -12 V ≤ VCM ≤ 12 V |
-4 | 0.5 | V | ||
| VDOM(STB) | Standby mode dominant state differential input voltage range | See Figure 7, Table 10, and Table 15
STB = VIO, -12 V ≤ VCM ≤ 12 V |
1.15 | 9 | V | ||
| VREC(STB) | Standby mode recessive state differential input voltage range | See Figure 7, Table 10, and Table 15
STB = VIO, -12 V ≤ VCM ≤ 12 V |
-4 | 0.4 | V | ||
| VHYS | Hysteresis voltage for input threshold normal mode | See Figure 7, Table 10, and Table 15(5)
STB = 0 V, -12 V ≤ VCM ≤ 12 V |
100 | mV | |||
| VCM | Common mode range normal and standby modes | See Figure 7 and Table 15(5) | –12 | 12 | V | ||
| ILKG(IOFF) | Unpowered bus input leakage current | CANH = CANL = 5 V, VCC = VIO = GND | 5 | µA | |||
| CI | Input capacitance to ground (CANH or CANL) | TXD = VIO | 20 | pF | |||
| CID | Differential input capacitance | 10 | pF | ||||
| RID | Differential input resistance | TXD = VIO
STB = 0 V, -12 V ≤ VCM ≤ 12 V |
40 | 90 | kΩ | ||
| RIN | Single ended input resistance
(CANH or CANL) |
20 | 45 | kΩ | |||
| RIN(M) | Input resistance matching
[1 – (RIN(CANH) / RIN(CANL))] × 100 % |
V(CAN_H) = V(CAN_L) = 5 V | –1 | 1 | % | ||
| TXD Terminal (CAN Transmit Data Input) | |||||||
| VIH | High-level input voltage | 0.7 VIO | V | ||||
| VIL | Low-level input voltage | 0.3 VIO | V | ||||
| IIH | High-level input leakage current | TXD = VCC = VIO = 5.5 V | –2.5 | 0 | 1 | µA | |
| IIL | Low-level input leakage current | TXD = 0 V, VCC= VIO = 5.5 V | –200 | -100 | –20 | µA | |
| ILKG(OFF) | Unpowered leakage current | TXD = 5.5 V, VCC= VIO = 0 V | –1 | 0 | 1 | µA | |
| CI | Input Capacitance | VIN = 0.4×sin(2×π×2×106×t)+2.5 V | 5 | pF | |||
| RXD Terminal (CAN Receive Data Output) | |||||||
| VOH | High-level input voltage |
See Figure 7, IO = –2 mA |
0.8 VIO | V | |||
| VOL | Low-level input voltage |
See Figure 7, IO = 2 mA |
0.2 VIO | V | |||
| ILKG(OFF) | Unpowered leakage current | RXD = 5.5 V, VCC= VIO = 0 V | –1 | 0 | 1 | µA | |
| STB Terminal (Standby Mode Input) | |||||||
| VIH | High-level input voltage | 0.7 VIO | V | ||||
| VIL | Low-level input voltage | 0.3 VIO | V | ||||
| IIH | High-level input leakage current STB | VCC= VIO = STB = 5.5 V | –2 | 2 | µA | ||
| IIL | Low-level input leakage current STB | VCC = VIO = 5.5 V, STB = 0 V | –20 | –2 | µA | ||
| ILKG(OFF) | Unpowered leakage current | STB = 5.5V, VCC= VIO = 0 V | –1 | 0 | 1 | µA | |