SLLSFG2 December 2019 – December 2019 TCAN1044V
PRODUCTION DATA.
The TCAN1044V meets or exceeds the specifications of the ISO 11898-2:2016 high speed CAN (Controller Area Network) physical layer standard. The device has been certified to the requirements of ISO 11898-2:2016 and ISO 11898-5:2007 physical layer requirements according to the GIFT/ICT high speed CAN test specification. The transceiver provides a number of different protection features making it ideal for the stringent industrial system requirements while also supporting CAN FD data rates up to 8 Mbps.