SLLSF18A March 2020 – September 2020 TCAN1046-Q1
PRODUCTION DATA
Pins | Type | Description | |
---|---|---|---|
Name | No. | ||
TXD1 | 1 | Digital Input | CAN transmit data input 1, integrated pull-up |
GND1 | 2 | GND1 | Ground connection, transceiver 1 |
VCC1 | 3 | Supply | 5-V supply voltage, transceiver 1 |
RXD1 | 4 | Digital Output | CAN receive data output 1, tri-state when VCC < UVVCC |
TXD2 | 5 | Digital Input | CAN transmit data input 2, integrated pull-up |
GND2 | 6 | GND2 | Ground connection, transceiver 2 |
VCC2 | 7 | Supply | 5-V supply voltage, transceiver 2 |
RXD2 | 8 | Digital Output | CAN receive data output 2, tri-state when VCC < UVVCC |
CANL2 | 9 | Bus IO | Low-level CAN bus 2 input/output line |
CANH2 | 10 | Bus IO | High-level CAN bus 2 input/output line |
STB2 | 11 | Digital Input | Standby input 2 for mode control, integrated pull-up |
CANL1 | 12 | Bus IO | Low-level CAN bus 1 input/output line |
CANH1 | 13 | Bus IO | High-level CAN bus 1 input/output line |
STB1 | 14 | Digital Input | Standby input 1 for mode control, integrated pull-up |
Thermal Pad (VSON only) | — | Electrically connected to GND, connect the thermal pad to the printed circuit board (PCB) ground plane for thermal relief |