SLLSF18A March 2020 – September 2020 TCAN1046-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver Electrical Characteristics | |||||||
VO(DOM) | Dominant output voltage Normal mode | CANH | TXD = 0 V,
STB = 0 V , 50 Ω ≤
RL ≤ 65 Ω, CL = open,
RCM = open See Figure 7-2 and Figure 8-3, |
2.75 | 4.5 | V | |
CANL | 0.5 | 2.25 | V | ||||
VO(REC) | Recessive output voltage Normal mode | CANH and CANL | TXD = VCC, STB = 0 V
, RL = open (no
load), RCM = open See Figure 7-2 and Figure 8-3 |
2 | 0.5 VCC | 3 | V |
VSYM | Driver
symmetry (VO(CANH) + VO(CANL))/VCC |
STB = 0 V , RL = 60
Ω, CSPLIT = 4.7 nF, CL =
open, RCM = open, TXD = 250 kHz, 1 MHz,
2.5 MHz See Figure 7-2 and Figure 9-2 |
0.9 | 1.1 | V/V | ||
VSYM_DC | DC output
symmetry (VCC - VO(CANH) - VO(CANL)) |
STB = 0 V , RL = 60
Ω, CL = open See Figure 7-2 and Figure 8-3 |
–400 | 400 | mV | ||
VOD(DOM) | Differential output
voltage Normal mode Dominant |
CANH - CANL | TXD = 0 V, STB = 0 V , 50 Ω ≤
RL ≤ 65 Ω, CL = open See Figure 7-2 and Figure 8-3 |
1.5 | 3 | V | |
TXD = 0 V, STB = 0 V , 45 Ω ≤
RL ≤ 70 Ω, CL = open See Figure 7-2 and Figure 8-3 |
1.4 | 3.3 | V | ||||
TXD = 0 V, STB = 0 V , RL =
2240 Ω, CL = open See Figure 7-2 and Figure 8-3 |
1.5 | 5 | V | ||||
VOD(REC) | Differential output
voltage Normal mode Recessive |
CANH - CANL | TXD = VCC, STB = 0 V , RL = 60
Ω, CL = open See Figure 7-2 and Figure 8-3 |
–120 | 12 | mV | |
TXD = VCC, STB = 0 V , RL =
open, CL = open See Figure 7-2 and Figure 8-3 |
–50 | 50 | mV | ||||
VO(STB) | Bus output
voltage Standby mode |
CANH | STB = VCC
, RL = open (no load) See Figure 7-2 and Figure 8-3 |
-0.1 | 0.1 | V | |
CANL | -0.1 | 0.1 | V | ||||
CANH - CANL | -0.2 | 0.2 | V | ||||
IOS(SS_DOM) | Short-circuit steady-state output current,
dominant Normal mode |
STB = 0 V , V(CANH)
= -15 V to 40 V, CANL = open, TXD = 0 V See Figure 7-7 and Figure 8-3 |
–115 | mA | |||
STB = 0 V , V(CAN_L)
= -15 V to 40 V, CANH = open, TXD = 0 V See Figure 7-7 and Figure 8-3 |
115 | mA | |||||
IOS(SS_REC) | Short-circuit steady-state output current,
recessive Normal mode |
STB = 0 V
, –27 V ≤ VBUS ≤ 32
V, where VBUS = CANH = CANL, TXD = VCC See Figure 7-7 and Figure 8-3 |
–5 | 5 | mA | ||
Receiver Electrical Characteristics | |||||||
VIT | Input
threshold voltage Normal mode |
STB = 0 V
, -12 V ≤ VCM ≤ 12
V See Figure 7-3, Figure 7-3, and Table 8-5 |
500 | 900 | mV | ||
VIT(STB) | Input
threshold Standby mode |
STB = VCC
See Table 8-5 |
400 | 1150 | mV | ||
VDOM | Dominant
state differential input voltage range Normal mode |
STB = 0 V , -12 V ≤
VCM ≤ 12 V See Figure 7-3, and Table 8-5 |
0.9 | 9 | V | ||
VREC | Recessive
state differential input voltage range Normal mode |
STB = 0 V , -12 V ≤
VCM ≤ 12 V See Figure 7-3, and Table 8-5 |
-4 | 0.5 | V | ||
VDOM(STB) | Dominant
state differential input voltage range Standby mode |
STB = VCC
, -12 V ≤ VCM ≤ 12 V See Table 8-5 |
1.15 | 9 | V | ||
VREC(STB) | Recessive
state differential input voltage range Standby mode |
STB = VCC
, -12 V ≤ VCM ≤ 12 V See Table 8-5 |
-4 | 0.4 | V | ||
VHYS | Hysteresis
voltage for input threshold Normal mode |
STB = 0 V , -12 V ≤
VCM ≤ 12 V See Figure 7-3, and Table 8-5 |
100 | mV | |||
VCM | Common mode
range Normal and standby modes |
See Figure 7-3 and Table 8-5 | –12 | 12 | V | ||
ILKG(OFF) | Unpowered bus input leakage current | CANH = CANL = 5 V, VCC = GND | 5 | µA | |||
CI | Input capacitance to ground (CANH or CANL) | TXD = VCC |
20 | pF | |||
CID | Differential input capacitance | 10 | pF | ||||
RID | Differential input resistance | TXD = VCC, STB = 0 V , -12 V ≤ VCM ≤ 12 V | 40 | 90 | kΩ | ||
RIN | Single ended
input resistance (CANH or CANL) |
20 | 45 | kΩ | |||
RIN(M) | Input
resistance matching [1 – (RIN(CANH) / RIN(CANL))] × 100 % |
V(CAN_H) = V(CAN_L) = 5 V | –1 | 1 | % | ||
TXD Terminal (CAN Transmit Data Input) | |||||||
VIH | High-level input voltage | 0.7 VCC | V | ||||
VIL | Low-level input voltage | 0.3 VCC | V | ||||
IIH | High-level input leakage current | TXD = VCC = 5.5 V | –2.5 | 0 | 1 | µA | |
IIL | Low-level input leakage current | TXD = 0 V, VCC = 5.5 V | –200 | -100 | –20 | µA | |
ILKG(OFF) | Unpowered leakage current | TXD = 5.5 V, VCC = 0 V | –1 | 0 | 1 | µA | |
CI | Input Capacitance | VIN = 0.4×sin(2×π×2×106×t)+2.5 V | 5 | pF | |||
RXD Terminal (CAN Receive Data Output) | |||||||
VOH | High-level output voltage | IO = –2 mA, See Figure 7-3 |
0.8 VCC | V | |||
VOL | Low-level output voltage | IO = +2 mA, See Figure 7-3 |
0.2 VCC | V | |||
ILKG(OFF) | Unpowered leakage current | RXD = 5.5 V, VCC = 0 V | –1 | 0 | 1 | µA | |
STB Terminal (Standby Mode Input) | |||||||
VIH | High-level input voltage | 0.7 VCC | V | ||||
VIL | Low-level input voltage | 0.3 VCC | V | ||||
IIH | High-level input leakage current | VCC = STB = 5.5 V | –2 | 2 | µA | ||
IIL | Low-level input leakage current | VCC = 5.5 V, STB = 0 V | –20 | –2 | µA | ||
ILKG(OFF) | Unpowered leakage current | STB = 5.5V, VCC = 0 V | –1 | 0 | 1 | µA |