SLLSFL8A July 2021 – December 2021 TCAN1046AV-Q1 , TCAN1048AV-Q1
PRODUCTION DATA
The TCAN1046AV-Q1 and TCAN1048AV-Q1 (TCAN104xAV-Q1) are dual, high-speed controller area network (CAN) transceivers that meet the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.
The TCAN104xAV-Q1 transceivers support both classical CAN and CAN FD networks up to 8 megabits per second (Mbps). The device includes internal logic level translation via the VIO terminal to allow for interfacing the transceiver I/O's directly to 1.8-V, 2.5-V, 3.3-V, or 5-V logic levels.
The two CAN channels support independent mode control through the standby pins. Therefore, each transceiver can be placed into a low-power state, standby mode, without impacting the state of the other CAN channel. While in standby mode, the device supports remote wake-up pattern via the CAN bus which is compliant to the ISO 11898-2:2016 defined wake-up pattern (WUP).
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TCAN1046AV-Q1 | VSON (14) | 4.50 mm x 3.00 mm |
SOIC (14) | 8.65 mm x 3.91 mm | |
SOT-23 (14) | 4.20 mm × 2 mm | |
TCAN1048AV-Q1 | VSON (14) | 4.50 mm x 3.00 mm |
SOIC (14) | 8.95 mm x 3.91 mm |
Changes from Revision * (July 2021) to Revision A (December 2021)