The TCAN104xAV-Q1 devices meet or exceed
the specifications of the ISO 11898-2:2016 high speed CAN (Controller Area Network)
physical layer standard. The devices have been certified to the requirements of ISO
11898-2:2016 physical layer requirements according to the GIFT/ICT high speed CAN
test specification. The transceivers provide a number of different protection
features making them ideal for the stringent automotive system requirements while
also supporting CAN FD data rates up to 8 Mbps.
The TCAN104xAV-Q1 support the following
CAN standards:
- CAN transceiver physical layer standards:
- ISO 11898-2:2016 High speed medium access unit
- ISO 11898-5:2007 High speed medium access unit with
low-power mode
- SAE J2284-1: High Speed CAN (HSC) for Vehicle
Applications at 125 kbps
- SAE J2284-2: High Speed CAN (HSC) for Vehicle
Applications at 250 kbps
- SAE J2284-3: High Speed CAN (HSC) for Vehicle
Applications at 500 kbps
- SAE J2284-4: High-Speed CAN (HSC) for Vehicle
Applications at 500 kbps with CAN FD Data at 2 Mbps
- SAE J2284-5: High-Speed CAN (HSC) for Vehicle
Applications at 500 kbps with CAN FD Data at 5 Mbps
- EMC requirements:
- IEC 62228-3 EMC evaluation of transceivers - CAN transceivers
- VeLIO (Vehicle LAN Interoperability and Optimization)
CAN and CAN-FD Transceiver Requirements
- SAE J2962-2 Communication Transceivers Qualification
Requirements – CAN
- Conformance test requirements:
- ISO 16845-2 Road vehicles – Controller area network
(CAN) conformance test plan Part 2: High-speed medium access unit
conformance test plan