SLLSFL8A July 2021 – December 2021 TCAN1046AV-Q1 , TCAN1048AV-Q1
PRODUCTION DATA
The supply pins, VCC and VIO, have undervoltage detection that places the device into a protected state. This protects the bus during an undervoltage event on either supply pin.
VCC | VIO | DEVICE STATE | BUS | RXD PIN |
---|---|---|---|---|
> UVVCC | > UVVIO | Normal | Per TXD | Mirrors bus |
< UVVCC | > UVVIO | STB = VIO: Standby mode; TCAN1046AV-Q1 | High impedance Weak pull-down to ground | VIO: Remote wake request(1) |
STB = GND: Protected mode; TCAN1046AV-Q1 | High impedance | Recessive | ||
nSTB = VIO: Protected mode; TCAN1048AV-Q1 | High impedance | Recessive | ||
nSTB = GND: Standby mode; TCAN1048AV-Q1 | High impedance Weak pull-down to ground | VIO: Remote wake request(1) | ||
> UVVCC | < UVVIO | Protected | High impedance | High impedance |
< UVVCC | < UVVIO | Protected | High impedance | High impedance |
Once the undervoltage condition is cleared and tMODE has expired, the TCAN104xAV-Q1 transitions to normal mode and the host controller can send and receive CAN traffic.