SLLSFL8A July 2021 – December 2021 TCAN1046AV-Q1 , TCAN1048AV-Q1
PRODUCTION DATA
Pins | Type | Description | |
---|---|---|---|
Name | No. | ||
TXD1 | 1 | Digital Input | CAN transmit data input channel 1; integrated pull-up |
GND1 | 2 | GND | Ground connection |
VCC | 3 | Supply | 5-V supply voltage |
RXD1 | 4 | Digital Output | CAN receive data output channel 1; tri-state when VIO < UVVIO |
GND2 | 5 | GND | Ground connection |
TXD2 | 6 | Digital Input | CAN transmit data input channel 2; integrated pull-up |
RXD2 | 7 | Digital Output | CAN receive data output channel 2; tri-state when VIO < UVVIO |
STB2 | 8 | Digital Input | Standby input of channel 2 for mode control; integrated pull-up (TCAN1046AV–Q1) |
nSTB2 | Standby input of channel 2 for mode control; inverse logic with integrated pull-down (TCAN1048AV–Q1) | ||
CANL2 | 9 | Bus IO | Low-level CAN bus channel 2 input/output line |
CANH2 | 10 | Bus IO | High-level CAN bus channel 2 input/output line |
VIO | 11 | Supply | I/O supply voltage |
CANL1 | 12 | Bus IO | Low-level CAN bus channel 1 input/output line |
CANH1 | 13 | Bus IO | High-level CAN bus channel 1 input/output line |
STB1 | 14 | Digital Input | Standby input of channel 1 for mode control; integrated pull-up (TCAN1046AV–Q1) |
nSTB1 | Standby input of channel 1 for mode control; inverse logic with integrated pull-down (TCAN1048AV–Q1) | ||
Thermal Pad (VSON only) | — | Connect the thermal pad to the printed circuit board (PCB) ground plane for thermal relief |